1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Birdie Cutter

TOOL FOR WIIRING

Birdie Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,924.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The unique shape of the blades cuts through plastic effectively. This product is helpful for a variety of applications such as wiring ducts.
(Note) The blade tip of this product has the groove cut off to prevent the blade from splitting during cutting operations.

[Features]
- The birdie cutter is a plastic-cutting tool with the optimal shape for cutting both hard and soft plastics.
- The concave receiving element, slide cover, and right-angle attachment can be used together to easily cut all kinds of plastic materials, such as wiring ducts and terminal block covers.

 
Part Number
KC-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,924.00

TOOL FOR WIIRING 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Overall Length(mm) 270 Blade Length(mm) 115

Please check the type/dimensions/specifications of the part KC-100 in the Birdie Cutter series.