1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separator (Part Number)

Separator
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 277.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for organizing wiring in a duct. Examples: IN/OUT, the signal line and power line, routing etc.

 
Part Number
KDS-60H
KDS-60LL
KDS-80H
KDS-80LL
KDS-100H
KDS-100LL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct shape Product width
(mm)
Product height
(mm)
Shape of side hole

฿ 277.50

DUCT 10 Piece(s) 5 Day(s) -For duct 60 height1255H

฿ 277.50

DUCT 1 Piece(s) 5 Day(s) -For duct 60 height1255LL

฿ 365.18

DUCT 1 Piece(s) 5 Day(s) -For duct 80 height1575H

฿ 365.18

DUCT 1 Piece(s) 5 Day(s) -For duct 80 height1575LL

฿ 456.77

DUCT 1 Piece(s) Available 5 Day(s) -For duct 100 height1595H

฿ 425.15

DUCT 10 Piece(s) 13 Day(s) 10For duct 100 height1595LL

Loading...

  1. 1

Basic Information

Material PVC Color Grey Length(m) 1
Color Gray Material Hard Vinyl Chloride (Self-Extinguishing 94 V-0) Quantity of units ordered(Piece) 10