1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Tube, Bobbin-Wound Type

Snap Tube, Bobbin-Wound Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,892.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A snap tube with a snap button which allows single-action attachment / release from electric cable (bobbin type).
[Features]
· A dedicated branch terminal for eliminating the trouble of branching from the receiving side (primary) to the transmission side (tertiary).
· A snap button type sheet tube with cable binding and protection.
· Easily attachable / detachable without tool due to fitting by a snap button.
· With flexible material to fit any shapes for making up a smart external appearance.
· Reversible type allows user to use black or gray at will according to purpose / application.
· Nine sizes, from ø10 to ø100, are available, allowing wire-fitting coating.
· Easy attachment / detachment to make wiring modification / inspection easy.
· Partial attachment / detachment is possible, allowing wiring branching as well.
· Reversible type allows simultaneous stocking of black and gray, effective on stock reduction.
[Applications]
· Convenient for tying and protecting wiring.
· Stored in a cardboard box with a bobbin so that it can be withdrawn from the outlet during use.

 
Part Number
KSTL-10G
KSTL-10RSALE
KSTL-15G
KSTL-15R
KSTL-20G
KSTL-20R
KSTL-25G
KSTL-25R
KSTL-30G
KSTL-30R
KSTL-40R
KSTL-50G
KSTL-50R
KSTL-70G
KSTL-70RSALE
KSTL-100G
KSTL-100R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Color

฿ 4,892.50

TUBE 1 Piece(s) 11 Day(s) -φ10Gray

฿ 4,892.50

฿ 2,627.27

TUBE 1 Piece(s) Same day -φ10Black/gray

฿ 5,538.28

TUBE 1 Piece(s) 11 Day(s) -φ15Gray

฿ 5,538.28

TUBE 1 Piece(s) 3 Day(s) -φ15Black/gray

฿ 5,892.88

TUBE 1 Piece(s) 11 Day(s) -φ20Gray

฿ 5,892.88

TUBE 1 Piece(s) Same day -φ20Black/gray

฿ 6,512.61

TUBE 1 Piece(s) 11 Day(s) -φ25Gray

฿ 6,512.61

TUBE 1 Piece(s) 5 Day(s) -φ25Black/gray

฿ 6,865.70

TUBE 1 Piece(s) 3 Day(s) -φ30Gray

฿ 6,865.70

TUBE 1 Piece(s) 3 Day(s) -φ30Black/gray

฿ 7,568.84

TUBE 1 Piece(s) 3 Day(s) 10φ40Black/gray

฿ 8,876.54

TUBE 1 Piece(s) 11 Day(s) -φ50Gray

฿ 8,876.54

TUBE 1 Piece(s) 3 Day(s) -φ50Black/gray

฿ 10,566.15

TUBE 1 Piece(s) 11 Day(s) -φ70Gray

฿ 10,566.15

฿ 5,845.19

TUBE 1 Piece(s) Same day -φ70Black/gray

฿ 12,377.08

TUBE 1 Piece(s) 11 Day(s) -φ100Gray

฿ 12,377.08

TUBE 1 Piece(s) 3 Day(s) -φ100Black/gray

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible NA Application/special functions Flame Retardant
Overall Length(m) 50 Tool used NA Material Flame retardant vinyl chloride