1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Tube, Small Box-Encased Type

Snap Tube, Small Box-Encased Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,604.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Snap tube easily attachable / detachable without tool (a type in a small box).
[Features]
· Easily attachable / detachable without tool due to fitting by a snap button.
· Sheet-type tube ideal for tying electric cables for protection.
· Snap button type of electric cable tying / protection tube.
· With flexible material to fit any shapes for making up a smart external appearance.
· Reversible type allows user to use black or gray at will according to purpose / application.
· Nine sizes, from ø10 to ø100, are available, allowing wire-fitting coating.
· Easy attachment / detachment to make wiring modification / inspection easy.
· Partial attachment / detachment is possible, allowing wiring branching as well.
· Reversible type allows simultaneous stocking of black and gray, effective on stock reduction.
[Applications]
· Convenient for wiring and protection. Packed in a compact cardboard case. Can be used by pulling out of the outlet.

 
Part Number
KST-10G
KST-10R
KST-15G
KST-15R
KST-20G
KST-20RSALE
KST-25G
KST-25R
KST-30G
KST-30R
KST-40G
KST-40R
KST-50G
KST-50R
KST-70G
KST-70R
KST-100G
KST-100R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal Diameter
(mm)
Color

฿ 2,604.66

TUBE 1 Piece(s) 11 Day(s) -φ10Gray

฿ 2,604.66

TUBE 2 Piece(s) 11 Day(s) -φ10Black/gray

฿ 2,822.36

TUBE 1 Piece(s) 3 Day(s) -φ15Gray

฿ 2,850.66

TUBE 2 Piece(s) 3 Day(s) -φ15Black/gray

฿ 3,032.83

TUBE 1 Piece(s) 3 Day(s) -φ20Gray

฿ 3,866.71

฿ 1,464.32

TUBE 1 Piece(s) Same day -φ20Black/gray

฿ 3,350.68

TUBE 2 Piece(s) 3 Day(s) -φ25Gray

฿ 3,280.51

TUBE 1 Piece(s) Same day -φ25Black/gray

฿ 3,446.44

TUBE 2 Piece(s) 3 Day(s) -φ30Gray

฿ 4,439.62

TUBE 1 Piece(s) Same day -φ30Black/gray

฿ 3,808.61

TUBE 2 Piece(s) 3 Day(s) 10φ40Gray

฿ 3,485.59

TUBE 1 Piece(s) Same day -φ40Black/gray

฿ 4,449.58

TUBE 1 Piece(s) 3 Day(s) -φ50Gray

฿ 4,070.00

TUBE 1 Piece(s) Same day -φ50Black/gray

฿ 5,317.13

TUBE 2 Piece(s) 3 Day(s) -φ70Gray

฿ 5,317.13

TUBE 1 Piece(s) 3 Day(s) -φ70Black/gray

฿ 6,222.59

TUBE 2 Piece(s) 11 Day(s) -φ100Gray

฿ 6,222.59

TUBE 1 Piece(s) 3 Day(s) -φ100Black/gray

Loading...

  1. 1

Basic Information

Fixing Method Hook (button) Shield compatible NA Application/special functions Flame Retardant
Overall Length(m) 25 Tool used NA Material Flame retardant vinyl chloride