(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
This is a push mount cable for use with corrugated tube (SD,SE type).
Ideal for use in high indoor temperatures.
The onset type where the bundle is placed directly om top of the mounting hole.
Push mount enables locking by simply pushing the attachment into the mount hole.
▪ Wing elasticity enables stable and secure binding.
Curve chip enables easy mounting and quick binding from flat surfaces.
Band Diameter(mm) | 50 | Overall Length(mm) | 208 | Width(mm) | 4.8 |
---|---|---|---|---|---|
Material | Heat resistance nylon 66 | Color | Black | Environment resistance | Heat Resistant / Flame Retardant |
Flame retardant grade (main raw materials) | UL94V-2 | Special Function/Application | Push mount | Representative Standard | CE / UL / CSA |
Recommended tools | GTS/PTS | Mounting Hole Size | φ 7.2 mm | Features | Normal type |
Loop tensile strength(N(kg)) | 222(22.7) | Maximum/Applicable Panel Thickness(mm) | 3 | Operating temperature range (Min - Max)(°C) | -59 to +115 |
Please check the type/dimensions/specifications of the part PLWP50SC-D30 in the Center Push Mount Tie series.
How can we improve?
How can we improve?