1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clutch Clock Terminal Block, One-Side Screw Type【25 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

Clutch Clock Terminal Block, One-Side Screw Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,623.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A terminal block with one side being a screwless type, and the other being a screw type.
· Ideal for when workers want to use familiar screw type terminals.
· Shorting bars for the screw terminal can also be mounted on to the screwless terminal side.

Part Number
TWEU20 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,623.86

฿ 1,038.46

TERMINAL BLOCK TERMINAL 1 Pack(s)

25 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of input/outputs 1 to 2 Rated current (JIS)(A) 20 Rated current (IEC)(A) 22
Rated current (UL)(A) 15 Pitch Between Terminals(mm) 8 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Color Gray
Button (clutch lock terminal block) With Button Number with packs(Piece) 25 Specification type Without Screw

Please check the type/dimensions/specifications of the part TWEU20 in the Clutch Clock Terminal Block, One-Side Screw Type series.