1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stud Type TX Assembly Terminal Block (Part Number)

TERMINAL BLOCK TERMINAL

Stud Type TX Assembly Terminal Block
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 703.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a terminal block elaborating stud type terminal block with shaft.
[Features]
· A cover and name plate sticker are included. Assembly should be relatively straightforward.
・ A stud type structured terminal block.
・ It is easy to connect with thick wires since the crimp terminal can catch on the stud.
・ Branch terminal block that is able to branch up to six circuits are also prepared.
[Applications]
・ Suitable wiring with designated number of pole.

Part Number
TXWM100R03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 703.31

฿ 422.13

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts/Completed products Assembled product
Number of Poles(Pole) 3 Screw Size M8 Number of input/outputs 1 to 1
Rated current (JIS)(A) 130 Pitch Between Terminals(mm) 30 Cover (accessory) Available
Nameplate (included) Available Passage Fail Screw Specifications Stud (with guide)
Color Black Note Old Model: TXWM10003

Please check the type/dimensions/specifications of the part TXWM100R03 in the Stud Type TX Assembly Terminal Block series.