1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clutch Lock Terminal Block, Compact Series (Rail Type), Includes Insertion Display Function【50 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

Clutch Lock Terminal Block, Compact Series (Rail Type), Includes Insertion Display Function
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,582.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· If the wiring has been correctly inserted, a blue mark is displayed in the display window (however, this is limited to when using rod terminals or single wires).
· Resolves the long-standing issue of conventional screwless terminal blocks of it being hard to tell whether the wiring has been done correctly or not. Doing so prevents burnout due to defective connection.
· The standard color for the main body is gray.

Part Number
TW25F SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,582.88

฿ 1,933.32

TERMINAL BLOCK TERMINAL 1 Pack(s)

50 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of input/outputs 1 to 2 Rated current (JIS)(A) 20 Rated current (IEC)(A) 22
Rated current (UL)(A) 16 Pitch Between Terminals(mm) 4.6 Cover (accessory) NA
Nameplate (included) NA Passage Applicable Color Gray
Button (clutch lock terminal block) With Button Specifications Standard: CE/UL/c-UL/CSA Number with packs(Piece) 50
Specification type Without Screw Protective Structure IP20

Please check the type/dimensions/specifications of the part TW25F in the Clutch Lock Terminal Block, Compact Series (Rail Type), Includes Insertion Display Function series.