1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blank panel (MBP-0510)

CONTROL CONSOLE ACCESSORIES

Blank panel (MBP-0510)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As a lid for spare meter panel cuts or for masking unnecessary panel cuts.

[Features]
· The size is compatible with meters of each manufacturer.

 
Part Number
MBP-0510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth x height x length
(mm)

฿ 346.70

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 3 Day(s) 10Width 53 x height 100

Loading...

  1. 1

Basic Information

Material Steel Sheet

Please check the type/dimensions/specifications of the part MBP-0510 in the Blank panel series.

Products with similar specification

Part Number
MBP-0606
MBP-0808
MBP-1212
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWidth x height x length
(mm)

฿ 328.66

1 Piece(s) 7 Day(s) 10Width 64 x height 60

฿ 356.38

1 Piece(s) 3 Day(s) 10Width 85 x height 85

฿ 401.72

1 Piece(s) 6 Day(s) 10Width 122 x height 122