1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rail-Compatible Terminal Block DTN Series【40 Pieces Per Package】 (Part Number)

TERMINAL BLOCK TERMINAL

Rail-Compatible Terminal Block DTN Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,669.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The DTN series disconnection type terminal block is ideal for checks, maintenance, and inspections of control panels, switchboard wiring, instruments, and relays, etc.

Part Number
DTN-30 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 4,669.26

฿ 2,952.84

TERMINAL BLOCK TERMINAL 1 Pack(s)

40 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts/Completed products Individual parts
Number of Poles(Pole) 1 Screw Size M4 Number of input/outputs 1 to 1
Rated current (JIS)(A) 30 Pitch Between Terminals(mm) 11 Cover (accessory) NA
Nameplate (included) NA Passage Fail Screw-up NA
Standard JIS Rated Voltage(V) AC/DC600 Dimension length(mm) 45.4
Dimension width(mm) 11 Dimension thickness(mm) 82

Please check the type/dimensions/specifications of the part DTN-30 in the Rail-Compatible Terminal Block DTN Series series.