1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AT Series Oil Resistant/Heat Resistant/Chemical Resistant Specifications (Part Number)

TERMINAL BLOCK TERMINAL

AT Series Oil Resistant/Heat Resistant/Chemical Resistant Specifications
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An AT series oil, heat, and chemical-resistant G specification. PC is also severely degraded by certain types of environmental agents, such as cutting oil, etc. Much more oil resistant than conventional PC.

Part Number
AT-10G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18.16

TERMINAL BLOCK TERMINAL 300 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts/Completed products Individual parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of input/outputs 1 to 1
Rated current (JIS)(A) 20 Features Oil, Heat, and Chemical Resistant Pitch Between Terminals(mm) 8
Cover (accessory) NA Nameplate (included) NA Passage Applicable
Screw-up Available Standard JIS Rated Voltage(V) AC/DC600
Dimension length(mm) 32 Dimension width(mm) 8 Dimension thickness(mm) 37

Please check the type/dimensions/specifications of the part AT-10G in the AT Series Oil Resistant/Heat Resistant/Chemical Resistant Specifications series.