1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coaxial Connector SMB Series (Part Number)

Coaxial Connector SMB Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 172.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
▪ The SMB connector is a compact connector featuring a snap-on/ pull-off attachment system, and can be utilized in frequencies ranging up to DC 4 GHz.
▪ The SMB series is suitable for applications such as GPS, mobile communications, and wireless LAM.
▪ Straight, L-angle, connectors for ultra-thin flexible cables, connectors for semi-rigid cables, and more are available.

Part Number
080-0030
080-0040
080-0050
080-0060A
080-HZ39J
080-N941B
080-RG35A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable pin/contact Application Wire connection method Connection direction Conforming Cable Receptacle shape Frequency Range
(GHz)

฿ 207.65

CONNECTOR 1 Piece(s) Available 3 Day(s) -MaleFor Cable-[Other] Receptacle-Front fastening bulkhead0–4

฿ 172.73

CONNECTOR 1 Piece(s) Available 3 Day(s) -MaleFor Circuit Boards-[Other] Receptacle-Straight Type0–4

฿ 278.32

CONNECTOR 1 Piece(s) Available 3 Day(s) 10MaleFor Circuit Boards-[Other] Receptacle-L Type0–4

฿ 263.41

CONNECTOR 1 Piece(s) 3 Day(s) 10MaleFor CableCrimp[Other] Bulkhead jack1.5D-2V-0–4

฿ 205.94

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleFor CableSolder[Straight] Straight PlugRG-188AU / 1.5D-2V--

฿ 210.19

CONNECTOR 1 Piece(s) 3 Day(s) 10FemaleFor CableCrimp[Straight] Straight Plug1.5D-2V-0–4

฿ 401.03

CONNECTOR 1 Piece(s) 3 Day(s) -FemaleFor CableSolder[Angle] L Type PlugRG-188AU / 1.5D-2V--

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Connector series initials S/T/U S/T/U SMB
Number Of Pins 1 Rated Voltage(V) 335 Protection function (environmentally resistant) NA
Impedance(Ω) 50 Removal method Snap-on/pull-off