1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M42 Series, Multi-Transformer

M42 Series, Multi-Transformer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,880.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multi transformer.
[Features]
· Single-phase double-winding.
· Primary 0, 380V, 400V, 420V, 440V, 460V, 480V/secondary 200V, 220V, 240V, E.
· Support 6 types of input voltage with a transformer by having ±10V (±20V) terminal at the input side.
· Easy wiring without removing cover / screws with protective cover and integrated structure terminal block.
・ Support urgent current voltage change.
· Multi tap.
· Electrostatic shield.
· Ground terminal.
[Applications]
· As a power transformer for business use.

 
Part Number
M42-3KE
M42-4KE
M42-5KE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 18,348.58

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 3B Type200200220

฿ 25,332.70

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 4B Type220250240

฿ 30,435.11

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 5B Type240250240

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC380-400-420-440-460-480 Secondary voltage(V) AC200-220-240
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA