(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power active with LED illumination and multi-transformer. With ±tap P200V / S100V cover mainly applied with 9 output voltages with an integral structure of protection cover· Simple wiring without screw-off
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC190-200-210-220-230-240 | Secondary voltage(V) | AC100-110-120 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part M21-1KEL in the Multi transformer with M21LED series series.
Part Number |
---|
M21-1.5KEL |
M21-200EL |
M21-2KEL |
M21-300EL |
M21-3KEL |
M21-4KEL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,607.27 | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | 160 | 180 | 183 | ||
฿ 3,587.81 | 1 Piece(s) | 23 Day(s) | 0.2 | A type | 115 | 108 | 116 | ||
฿ 14,715.46 | 1 Piece(s) | 23 Day(s) | 2 | E Type | 180 | 180 | 183 | ||
฿ 4,484.49 | 1 Piece(s) | 23 Day(s) | 0.3 | A type | 110 | 128 | 128 | ||
฿ 19,588.31 | 1 Piece(s) | 23 Day(s) | 3 | B Type | 200 | 200 | 220 | ||
฿ 27,005.33 | 1 Piece(s) | 23 Day(s) | 4 | B Type | 220 | 250 | 240 |
How can we improve?
How can we improve?