1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SVR Series (SVR-3000)

POWER SUPPLY TRANSFORMER

SVR Series (SVR-3000)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• SVR series AC constant voltage power supply Thyristor type.
• Transformer for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side): 100V, 110V, 120V, 200V, 220V, 230 and 240V.
• Output voltage (Secondary side): 100 V.
• 4 sizes of electrical capacities are available. (1kVA, 1.7kVA, 2kVA and 3kVA)
• Input (Primary) side is using 1.5 m length cable.
• Safety device is using no fuse breaker.
• Applicable for use with OA/FA device, communication device, QC inspection equipment for production line, etc.

 
Part Number
SVR-3000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 69,821.81

POWER SUPPLY TRANSFORMER 1 Piece(s) 13 Day(s) 3320180230

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100 Secondary voltage(V) AC100
Shield presence NA With/without Case Available