1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer AC Constant Voltage Power Supply Unit, SVR-E Series

Transformer AC Constant Voltage Power Supply Unit, SVR-E Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,700.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thyristor alternating constant voltage power supply device.
[Features]
· SVR-E series, thyristor stabilized power supply.
· The responsive speed for voltage change is fast, highly efficient and performance, and it does not choose any load.
· With input code 1.5 m.
· Protective featured no fuse breaker.
[Applications]
· Use when to stabilize voltage on product quality control measuring device for OA device, factory automation equipment, communication device production lines.

 
Part Number
SVR-1000E
SVR-2000E
SVR-3000E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 30,700.29

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1380210250

฿ 46,327.26

POWER SUPPLY TRANSFORMER 1 Piece(s) 13 Day(s) 2380210250

฿ 56,097.75

POWER SUPPLY TRANSFORMER 1 Piece(s) 13 Day(s) 3500250230

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100-220 Secondary voltage(V) AC100
Shield presence NA With/without Case Available