1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SU Series Transformer for Domestic / Overseas Use (SU-550)

POWER SUPPLY TRANSFORMER

SU Series Transformer for Domestic / Overseas Use (SU-550)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transformer for both overseas and in Japan.
[Features]
· Single-phase single winding.
· Multi-type transformer.
· Protection function of non-fuse breaker.
· Can be used in different countries with different voltage (with switch for input voltage).
· Output outlet flat pin (A-2) and round pin (C-2) are acceptable.
· With input code 1.3 m.
[Applications]
· Japanese product can be used in overseas and overseas product can be used in Japan.
· Compatible electrical products, AV equipment, personal computers, printers, electric blankets, tableware dryers, refrigerators, kotatsu, rice cookers, hot plates, microwave ovens, etc.

Features

●Dual Purpose Transformer for Overseas/ Domestic can be used overseas and overseas products can be used in domestic.
●With an input voltage switching device.

Usage

●Enable to use electrical products with different voltage and outlet shape, both overseas and domestic.

Specification

●SPQ(piece):1
●Input Voltage: AC100, 120, 200, 220, 240V 
●Output Voltage: AC100, 120, 200, 220, 240V
●Compliant with JIS Standard
●Protection: No Fuse Breaker
●Input Plug Shape: Flat Pin (A-2)
●Applicable Electrical Products: AV Equipment, Personal Computer, Printer

Materials

●Copper 
●Iron 
●Resin

Accessories

●Adapter Plug(C-2)
Part Number
SU-550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 7,444.75

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) -0.55AC100-120-200-220-240AC100-120-200-220-240160160185

Loading...

  1. 1
 

Basic Information

Number of phases/winding Single-phase/single-winding Shield presence NA Insulation type B Type
With/without Case Available

Please check the type/dimensions/specifications of the part SU-550 in the SU Series Transformer for Domestic / Overseas Use series.

Products with similar specification

Part Number
SU-1000
SU-1500
SU-2000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 9,195.21

1 Piece(s) 5 Day(s) -1AC100-120-200-220-240AC100-120-200-220-240160160185

฿ 21,317.00

1 Piece(s) 1 Day(s) 101.5AC100-120-200-220-240AC100-120-200-220-240180160185

฿ 18,172.96

1 Piece(s) 5 Day(s) -2AC100-110-120-200-220-230-240AC100-110-120-200-220-230-240210180240