(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Auto transformer that reduced the work from the traditional terminal block drastically.
[Features]
· It enables to make a connection without removing screw since it has a built-in terminal block with screw raising system.
· It is a specification that the primary and secondary winding wires are connected.
· It is a specification that the capacity gets smaller as the voltage ratio of the primary and secondary is close to 1.
· Auto case included.
· Paint color: Munsell 5Y7/1.
[Applications]
· It can be used for auto voltage on the general type of product.
Part Number |
---|
SOK21-750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Input/output terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,778.57 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.75 | A type | Up screw terminal block | 210 | 220 | 180 |
Loading...
Number of phases/winding | Single-phase/single-winding | Primary voltage(V) | AC200-220 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | NA | With/without Case | Available |
Please check the type/dimensions/specifications of the part SOK21-750 in the Single-phase Auto Power Transformer, SOK21 Series series.
Part Number |
---|
SOK21-1000 |
SOK21-10K |
SOK21-1500 |
SOK21-15K |
SOK21-200 |
SOK21-7500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Input/output terminal shape | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,801.72 | 1 Piece(s) | 23 Day(s) | 1 | E Type | Up screw terminal block | 210 | 220 | 180 | ||
฿ 59,585.78 | 1 Piece(s) | 23 Day(s) | 10 | B Type | Up screw terminal block | 320 | 280 | 350 | ||
฿ 9,725.37 | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | Up screw terminal block | 210 | 220 | 180 | ||
฿ 72,844.30 | 1 Piece(s) | 23 Day(s) | 15 | B Type | [Other] Bake terminal type | 450 | 360 | 500 | ||
฿ 4,235.64 | 1 Piece(s) | 5 Day(s) | 0.2 | A type | Up screw terminal block | 150 | 180 | 135 | ||
฿ 44,565.42 | 1 Piece(s) | 23 Day(s) | 7.5 | B Type | Up screw terminal block | 320 | 280 | 350 |
How can we improve?
How can we improve?