(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase compound-winding dry type transformer.
[Features]
· Screw up type terminal block.
· Primary voltage: 120 V-110 V-100 V-0 / Secondary voltage: 120 V - 110 V - 100 V-0-E.
· With electrostatic shield.
· Able to connect without removing threads.
[Applications]
· Used for control panels, etc.
Part Number |
---|
SG11-1000E |
SG11-100E |
SG11-1500E |
SG11-2000E |
SG11-200E |
SG11-3000E |
SG11-300E |
SG11-4000E |
SG11-5000E |
SG11-500E |
SG11-750E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,195.15 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1 | E Type | 180 | 146 | 145 | ||
฿ 2,836.07 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.1 | A type | 102 | 96 | 103 | |
฿ 12,788.18 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | 170 | 180 | 183 | ||
฿ 14,099.47 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 2 | E Type | 190 | 180 | 183 | ||
฿ 3,446.00 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.2 | A type | 117 | 108 | 118 | ||
฿ 19,437.55 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 3 | B Type | 200 | 200 | 220 | ||
฿ 3,992.57 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.3 | A type | 110 | 128 | 131 | ||
฿ 27,113.88 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 4 | B Type | 220 | 250 | 240 | ||
฿ 31,027.87 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 5 | B Type | 240 | 250 | 240 | ||
฿ 5,547.82 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 122 | 146 | 145 | ||
฿ 7,153.00 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.75 | E Type | 160 | 146 | 145 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC100-110-120 | Secondary voltage(V) | AC100-110-120 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
How can we improve?
How can we improve?