(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Transformer in a case that has greatly reduced the work compared to conventional terminal blocks.
[Features]
· Terminal block (up screw type) cover integrated with protective cover.
· Specifications that can be connected without removing screws.
· single-phase, multiple-turn.
· Include indoor case.
· With electrostatic shield.
· Paint color: Munsell 5Y7/1.
[Applications]
· Can be used for general voltage type products.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC200-220 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | Available |
Please check the type/dimensions/specifications of the part SCK21-200E in the Transformer in Case, SCK21-E Series series.
Part Number |
---|
SCK21-1000E |
SCK21-100E |
SCK21-2000E |
SCK21-300E |
SCK21-30E |
SCK21-500E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 12,314.23 | 1 Piece(s) | 5 Day(s) | 1 | E Type | 211 | 215 | 182 | ||
฿ 4,235.64 | 1 Piece(s) | 5 Day(s) | 0.1 | A type | 150 | 180 | 135 | ||
฿ 19,246.14 | 1 Piece(s) | 23 Day(s) | 2 | E Type | 250 | 270 | 220 | ||
฿ 6,600.41 | 1 Piece(s) | 5 Day(s) | 0.3 | A type | 211 | 215 | 182 | ||
฿ 3,299.67 | 1 Piece(s) | 5 Day(s) | 0.03 | A type | 150 | 180 | 135 | ||
฿ 8,262.43 | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 211 | 215 | 182 |
How can we improve?
How can we improve?