(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power supply transformer with LEDs has greatly reduced the work amount compared to conventional terminal blocks.
[Features]
· Wiring is simple without having to remove screws thanks to the terminal block (up-screw type) cover integrated with protective cover.
· Blue LED lights up while power is on.
· single-phase, multiple-turn.
· Electrostatic shield.
[Applications]
· Can be used for control panels, etc.
· Ideal for inspecting inside the panel due to included LED.
Part Number |
---|
SC21-1KEL |
SC21-1.5KEL |
SC21-2KEL |
SC21-3KEL |
SC21-4KEL |
SC21-5KEL |
SC21-6KEL |
SC21-7.5KEL |
SC21-10KEL |
SC21-100EL |
SC21-200EL |
SC21-300EL |
SC21-500EL |
SC21-750EL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,440.17 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 1 | E Type | 180 | 146 | 145 | ||
฿ 12,323.83 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | 170 | 180 | 183 | ||
฿ 14,021.07 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 2 | E Type | 190 | 180 | 183 | ||
฿ 18,888.78 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 3 | B Type | 190 | 200 | 220 | ||
฿ 26,595.26 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 4 | B Type | 220 | 250 | 240 | ||
฿ 30,919.33 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 5 | B Type | 240 | 250 | 240 | ||
฿ 48,621.68 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 6 | B Type | 260 | 250 | 270 | ||
฿ 57,364.31 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 7.5 | B Type | 260 | 260 | 370 | ||
฿ 67,398.77 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 10 | B Type | 280 | 290 | 430 | ||
฿ 2,473.25 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 5 Day(s) | 0.1 | A type | 102 | 96 | 103 | |
฿ 3,313.33 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.2 | A type | 117 | 108 | 118 | ||
฿ 3,992.57 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.3 | A type | 110 | 128 | 131 | ||
฿ 5,341.89 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 122 | 146 | 145 | ||
฿ 7,436.44 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.75 | E Type | 150 | 146 | 145 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC200-220 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
How can we improve?
How can we improve?