(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase compound-winding dry type transformer.
[Features]
· With electrostatic shield.
· Primary voltage 110V-100V-0 / Secondary voltage 110V-100V-0-E.
· Terminal block integrated with protective cover (screw-up type).
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
[Applications]
· Used for control panels, etc.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC100-110 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part SB11-300E in the SB11-E Series Power Transformer series.
Part Number |
---|
SB11-150E |
SB11-2000E |
SB11-200E |
SB11-4000E |
SB11-5000E |
SB11-500E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,706.29 | 1 Piece(s) | 23 Day(s) | 0.15 | A type | 118 | 108 | 97 | ||
฿ 13,526.57 | 1 Piece(s) | 23 Day(s) | 2 | E Type | 183 | 180 | 190 | ||
฿ 2,518.72 | 1 Piece(s) | 5 Day(s) | 0.2 | A type | 118 | 108 | 117 | ||
฿ 25,229.70 | 1 Piece(s) | 23 Day(s) | 4 | B Type | 240 | 250 | 220 | ||
฿ 28,321.94 | 1 Piece(s) | 23 Day(s) | 5 | B Type | 240 | 250 | 240 | ||
฿ 4,026.35 | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 145 | 146 | 122 |
How can we improve?
How can we improve?