1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer RTB Series

Transformer RTB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,105.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RTB series, transformer with mobile plug and socket. Can be used in temporary sites with different voltages. Transformer with built-in toroidal is small and light.

 
Part Number
RTB-200
RTB-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)
Output Current
(A)

฿ 14,105.08

POWER SUPPLY TRANSFORMER 1 Piece(s) 20 Day(s) 22201202002KV20

฿ 17,685.43

POWER SUPPLY TRANSFORMER 1 Piece(s) 20 Day(s) 32801352303KV30

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC200 Secondary voltage(V) AC100-115
Shield presence NA Insulation type B Type With/without Case Available
Input plug shape 3P + grounding 1P 20A250V  Outlet shape NEMA5-15