1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

R2 Series Control Transformer

R2 Series Control Transformer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 529.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A control transformer that allows easy wiring without removing screws.
[Features]
· Single-phase compound wound, with a tap.
· Small-sized transformer product.
[Applications]
· Ideal for control panels, etc.

 
Part Number
R2-1203
R2-1205
R2-2005
R2-2403
R2-2405
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSecondary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)

฿ 529.17

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) AC10-123543360.3

฿ 663.50

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) AC6-8-10-124151400.5

฿ 698.42

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) AC14-16-18-205160450.5

฿ 637.33

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) AC12-15-20-244350420.3

฿ 884.58

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) AC12-15-20-245160450.5

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220 Shield presence NA
Insulation type A type Input/output terminal shape Lug plate With/without Case NA