1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PAL-UE Series Transformer for Use in Japan

PAL-UE Series Transformer for Use in Japan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,690.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transformer for domestic use in Japan.
[Features]
· Single-phase single winding.
· Input voltage: AC100V / Output voltage: AC220 to 230V.
· With no fuse breaker protection function.
· Transformers that can use overseas 220 to 230V electrical products in Japan.
· More compact and lightweight than other brands because we used toroidal core.
· With input code 1.3 m.
[Applications]
· Overseas products can be used in Japan.

 
Part Number
PAL-1000UE
PAL-1500UE
PAL-500UE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 7,959.58

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 113580175

฿ 11,024.30

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1.514588180

฿ 6,690.30

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.5112070170

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100 Secondary voltage(V) AC220 to 230
Shield presence NA With/without Case Available Input plug shape Flat pin/A2