1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOUSE Series, Transformer For Use Overseas

MOUSE Series, Transformer For Use Overseas
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,368.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The lightest 220 to 240V and 110 to 130V for regional and overseas transformer.
[Features]
· Small and lightweight.
· MOUSE-20 is input voltage: AC-220 to 240V/output voltage: AC-100V.
· MOUSE-60 is input voltage: AC110 to 130V/output voltage: AC-100V.
· It is 290g and easy to carry and can be used as charging game systems and cell phones.
· Input cord 50cm included.
[Applications]
· MOUSE-20 is mainly for the regions using C-2 plug shape such as China, France and Germany.
· NIYSE-60 is for the regions using A-2 plug shape such as Taiwan, China and Hawaii.
· Batteries for applicable electronic products, game system, CD/MD player, shaver, AC adapter, contact lens boiling apparatus, video camera, digital camera, etc.

 
Part Number
MOUSE-20
MOUSE-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Primary voltage
(V)

฿ 1,368.37

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.02AC220 to 240

฿ 1,386.22

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.06AC110 to 130

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Secondary voltage(V) AC100 Shield presence NA
With/without Case Available Dimension vertical(mm) 39 Dimension width(mm) 77
Dimension depth(mm) 54