1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AU-AP Series

AU-AP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,118.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• AU series Transformer for use Overseas electric appliance in Japan.
• 1 winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side): 100 V.
• Output voltage (Secondary side): 120 V.
• 2 sizes of electrical capacities are available. (1kVA and 1.5kVA)
• Input (Primary) side is use flat shape plug (A2) with 1.3 m length cable.
• Safety device is using no fuse breaker.
• Applicable for use with AV device, Computer, Printer, Television, Electric blanket, Dish dryer, Hot plate, Refrigerator, Oven, etc.

 
Part Number
AU-1000AP
AU-1500AP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)

฿ 6,118.04

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1

฿ 7,675.69

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 1.5

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100 Secondary voltage(V) AC120
Shield presence NA With/without Case Available Dimension vertical(mm) 195
Dimension width(mm) 130 Dimension depth(mm) 135