1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Transformer For Use In Japan And Overseas, AG Series

POWER SUPPLY TRANSFORMER

Power Transformer For Use In Japan And Overseas, AG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,605.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Japanese products can be used internationally and international products can be used in Japan.
Transformer for both international use and for use in Japan.
[Features]
· Protection function, automatic return type temperature thermostat.
· Accessories, adapter plug (A-2), Dedicated porch.
· Able to support a voltage of each country (input voltage is automatically switched).
· With input code 80 cm.
· Usable capacity: 55 VA and 120 VA.
[Applications]
· Charging devices for compatible electric products, game devices, CD/MD players, shavers, AC adapter, contact lens cleaners, video cameras and digital cameras, etc.

 
Part Number
AG-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,605.66

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 0.12 Primary voltage(V) AC100-220 to 240
Secondary voltage(V) AC100-220 to 240 Shield presence NA With/without Case Available
Dimension vertical(mm) 52 Dimension width(mm) 75 Dimension depth(mm) 108

Please check the type/dimensions/specifications of the part AG-120 in the Power Transformer For Use In Japan And Overseas, AG Series series.