1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AG-D Series, In Japan And Overseas Type Transformer

AG-D Series, In Japan And Overseas Type Transformer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,080.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transformer for both overseas and in Japan.
[Features]
· Single-phase single winding.
· Multi-type transformer with voltage of 6 inputs and 6 outputs.
· Input voltage: AC-100 V-110 V-120 V-200 V-220 V-240 V switching type.
· Output voltage: AC-100 V-110 V-120 V-200 V-220 V-240 V.
· With input code 1.3 m.
· Attached by multi outlets for world electric products.
· Protection function of non-fuse breaker.
· Can be used in different countries with different voltage (with switch for input voltage).
[Applications]
· Japanese product can be used in overseas and overseas product can be used in Japan.
· Compatible electronic products / AV machines / Personal computers / Printers / TV / Electric mats / Dish dryers / Refrigerators / Kotatsu heater / Rice cookers / Hot plates / Microwaves, etc.

 
Part Number
AG-1000D
AG-1500D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)

฿ 11,080.90

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1

฿ 13,793.83

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 1.5

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100-110-120-200-220-240 Secondary voltage(V) AC100-110-120-200-220-240
Shield presence NA With/without Case Available Dimension vertical(mm) 190
Dimension width(mm) 170 Dimension depth(mm) 183