1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Series (S-2)

POWER SUPPLY TRANSFORMER

S Series (S-2)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Steel case for middle size transformer S series.
• Steel case for indoor used transformer.
• Material: Cold rolled steel SPC.
• Standard semi-gloss white color for indoor used (Munsell 5Y7/1).
• 6 sizes of cases are available which is applicable for several size of transformer’s capacities including single phase transformer (30VA-5kVA) and Three phase transformer (300VA-2kVA).
• 2 holes for cable wiring had prepared with grommet.
• Part No. S6 Wiring holes diameter are 15-28mm.
• Eye bolt for movement is available.
• Large exhaust area.
• Ground terminal is available.

 
Part Number
S-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 3,294.76

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) 0.2158160240

Loading...

  1. 1

Basic Information

Number of phases/winding Other With/without Case NA

Please check the type/dimensions/specifications of the part S-2 in the S Series series.

Products with similar specification

Part Number
S-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 2,844.69

1 Piece(s) Available 13 Day(s) 0.05113120170