1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer SR Series (Part Number)

Transformer SR Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 543.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer SR series.
• 1 winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) can select 2 variables 200V and 220V• Output voltage (Secondary side) can select 2 variables 100V and 110V• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 22VA to 3kVA.
• 3 Shape types of transformers are available BL type, SL type and P type.
• BL and SL type of transformer connect by lug terminal.
• P type of transformer connect by terminal block.

 
Part Number
SR-20L
SR-50L
SR-100
SR-150
SR-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 543.82

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.0220-2000-100[Other] Lug type (BL type)526050

฿ 866.60

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) 0.050-2000-100[Other] Lug type (BL type)607058

฿ 1,359.01

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) 0.10-200-2200-100-110[Screw terminal block] Terminal block type (P)888589

฿ 1,643.86

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) 0.150-200-2200-100-110[Screw terminal block] Terminal block type (P)968699

฿ 2,018.20

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.20-200-2200-100-110[Screw terminal block] Terminal block type (P)9686104

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Shield NA Insulation type A
With/without Case NA