1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SLB Series

POWER SUPPLY TRANSFORMER

SLB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,760.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer SLA series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 200V, 220V and 240V.
• Output voltage (Secondary side) have 3 variables 200 V, 220V and 240V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 55VA to 100VA.
• 1 Shape type of transformers are available which is SL type.
• SL type of transformer connect by lug terminal.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
SLB-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,760.96

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Capacity(kVA) 0.055 Primary voltage(V) 200
Secondary voltage(V) 200 Shield Available Insulation type A
Input/output terminal shape Lug type (SL type) With/without Case NA Height(mm) 67
Dimension width(mm) 76 Depth(mm) 85 Primary voltage range AC200-220-240
Secondary voltage range AC200-220-240

Please check the type/dimensions/specifications of the part SLB-50 in the SLB Series series.