1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer SD Series

POWER SUPPLY TRANSFORMER

Transformer SD Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,812.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer SD series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 100V, 200V, and 220V.
• Output voltage (Secondary side) have 7 variables 2.
5V, 5V, 6V, 7V, 8V, 9V and 10V .
• Input voltage and output voltage are select by wiring connection.
• Current capacity can be select from 0.
15A to 15A.
• 2 shape types of transformers are available which is BL and P type.
• BL type of transformer connect by lug terminal.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
SD-322
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,812.97

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Capacity(kVA) 0.064 Primary voltage(V) 100
Secondary voltage(V) 28 Shield Available Insulation type A
Input/output terminal shape Lug type (SL type) With/without Case NA Height(mm) 67
Dimension width(mm) 76 Depth(mm) 85 Current/capacity(A) 2
Primary voltage range AC100 Secondary voltage range AC28-30-32

Please check the type/dimensions/specifications of the part SD-322 in the Transformer SD Series series.