(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Transformer NYSB series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 4 variables 380V, 400V, 420V and 440V.
• Output voltage (Secondary side) have 3 variables 200V, 220V and 240V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 50VA to 3kVA.
• 1 shape type of transformers is available which is P type.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.
Part Number |
---|
NYSB-1K |
NYSB-1.5K |
NYSB-2K |
NYSB-3K |
NYSB-50 |
NYSB-100 |
NYSB-150 |
NYSB-200 |
NYSB-300 |
NYSB-500 |
NYSB-750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Height (mm) | Dimension width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 8,685.03 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 1 | 156 | 153 | 175 | |
฿ 12,609.04 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 1.5 | 215 | 144 | 195 | |
฿ 14,813.38 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 2 | 215 | 144 | 215 | |
฿ 19,015.41 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 3 | 220 | 150 | 235 | |
฿ 1,975.17 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 0.05 | 88 | 88 | 99 | |
฿ 2,552.24 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 0.1 | 107 | 105 | 104 | |
฿ 3,192.18 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 0.15 | 113 | 105 | 109 | |
฿ 3,660.18 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 23 Day(s) | 0.2 | 113 | 105 | 119 | |
฿ 4,224.83 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 0.3 | 120 | 120 | 120 | |
฿ 6,154.33 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 0.5 | 156 | 153 | 145 | |
฿ 7,305.01 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | Available | 19 Day(s) | 0.75 | 156 | 153 | 155 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | 380 | Secondary voltage(V) | 200 |
---|---|---|---|---|---|
Shield | Available | Insulation type | A | Input/output terminal shape | Terminal block type (P) |
With/without Case | NA | Primary voltage range | AC380-400-420-440 | Secondary voltage range | AC200-220-240 |
How can we improve?
How can we improve?