1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer NSR Series (NSR-10L)

POWER SUPPLY TRANSFORMER

Transformer NSR Series (NSR-10L)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer NSR series.
• Single winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 200V, 220V and 240V.
• Output voltage (Secondary side) have 2 variables 100 V and 115V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 5VA to 55kVA.
• 2 shape types of transformers are available which is SL type and P type.
• SL type of transformer connect by lug terminal.
• P type of transformer connect by terminal block.

 
Part Number
NSR-10L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)
Primary voltage range

฿ 590.96

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.01[Other] Lug type (BL type)435044AC200-220

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) 200 Secondary voltage(V) 100
Shield NA Insulation type A With/without Case NA
Secondary voltage range AC100-115

Please check the type/dimensions/specifications of the part NSR-10L in the Transformer NSR Series series.

Products with similar specification

Part Number
NSR-05L
NSR-20L
NSR-500
NSR-50L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(kVA)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)
Primary voltage range

฿ 511.89

1 Piece(s) 5 Day(s) 0.005[Other] Lug type (BL type)364339AC200-220

฿ 717.16

1 Piece(s) Available 5 Day(s) 0.02[Other] Lug type (BL type)526050AC200-220

฿ 3,609.71

1 Piece(s) Available 5 Day(s) 0.5[Screw terminal block] Terminal block type (P)120120120AC200-220-240

฿ 992.49

1 Piece(s) 5 Day(s) 0.05[Other] Lug type (BL type)607063AC200-220-240