1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer N38A Series (N38A-1K)

POWER SUPPLY TRANSFORMER

Transformer N38A Series (N38A-1K)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer N38A series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 380V, 400V, and 415V.
• Output voltage (Secondary side) have 3 variables 100V, 110V and 115V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 50VA to 5kVA.
• 1 shape type of transformers is available which is P type.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
N38A-1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 8,486.02

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 19 Day(s) 1156153175

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 380 Secondary voltage(V) 100
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC380-400-415 Secondary voltage range AC100-110-115

Please check the type/dimensions/specifications of the part N38A-1K in the Transformer N38A Series series.

Products with similar specification

Part Number
N38A-1.5K
N38A-100
N38A-200
N38A-2K
N38A-300
N38A-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 12,747.75

1 Piece(s) Available 19 Day(s) 1.5215144195

฿ 2,573.09

1 Piece(s) Available 19 Day(s) 0.11059699

฿ 3,569.71

1 Piece(s) Available 19 Day(s) 0.2113105119

฿ 14,668.65

1 Piece(s) Available 23 Day(s) 2215144215

฿ 4,110.25

1 Piece(s) Available 5 Day(s) 0.3120120120

฿ 2,011.35

1 Piece(s) Available 19 Day(s) 0.05888599