(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The RH is a versatile and durable rotating light that uses an easy-to-wire terminal block.
[Features]
· Uses easy-to-obtain automobile light bulbs that are able to withstand vibration.
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· Emits an intermittent electronic buzzing sound with a maximum volume of 90dB (at 1 m) while simultaneously producing a rotating flash.
· The volume is not adjustable for the RHB-A/ RKB-A types.
· Highly reliable and are UL-certified (U.S. electrical safety standard).
· Uses terminal block type wiring at the base for easy wiring.
· Use the separately sold SZ-200A mounting rubber (UL type is the standard) to ensure IP55 compliance (dust-proof and jet-proof) (only with forwards mounting on to a flat surface with no gaps).
Light emitting part shape | Warhead shape | Size(φ) | 100 | Rated Voltage(V) | AC100V |
---|---|---|---|---|---|
Color | Red | Light Source | Light Bulb | Mounting Method | Direct mounting |
Buzzer (includes) | Available | Lighting/blinking | Lighting | Rotation | Available |
Please check the type/dimensions/specifications of the part RH-100A-R in the Small rotation light RH series.
How can we improve?
How can we improve?