(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The width of the main body is 40 mm compared to the width of the DIN rail of 35 mm.
· Boasts an even slimmer finish.
· The terminal block and connector are connected on the circuit board, helping prevent mis-wiring.
· The terminal number and connector number are wired 1-to-1.
· Circuits can be freely designed.
·Workability is further improved by adopting a new screw method.
·If you use a fork type terminal, the PCN series is definitely advantageous.
· A lever type which enables neat and tidy removal from rails.
· No tools required for removal, and so no need for wasted space on the backside of the main body.
· Compatible with both rail mounting and direct mounting.
·Equipped with support screw (dedicated Y-shaped crimp terminal).
·The terminal screw has a fall-prevention structure and the washer is floating, which saves labor-hours for connection work.
·It can be easily attachment/removal from the IEC 35 mm rail by the lever method, and no tools are required.
Part Number |
---|
PCN-3H25B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment manufacturer | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Cable (m) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,784.84 | TERMINAL INTERFACE TERMINAL | 1 Piece(s) | Same day | 10 | D-sub connector | 25 | 7.62 | - | - | 40 | 109 | 36 | Hirose Electric | Female | NA | I/O board |
Loading...
Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment | Supported equipment | Equipment for control |
---|
Please check the type/dimensions/specifications of the part PCN-3H25B in the Terminal Block, PCN Series series.
Part Number |
---|
PCN-10S40 |
PCN-10S50 |
PCN-1H20 |
PCN-4F40 |
PCN-9D24 |
PCN-9D50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connector | Number of Poles (Pole) | Pitch Between Terminals (mm) | Supported equipment manufacturer | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Implementation connector manufacturer (Connector side) | Connector type | Cable (m) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,931.23 | 1 Piece(s) | Available | 5 Day(s) | 10 | MDR connector | - | - | - | TUV / UL | - | 162 | 43 | Sumitomo 3M | - | N/A | - | |
฿ 2,342.89 | 1 Piece(s) | 60 Day(s) | 10 | MDR connector | 50 | 7.62 | - | - | 40 | 200 | 43 | Sumitomo 3M | - | NA | - | ||
฿ 950.00 | 1 Piece(s) | 2 Day(s) | 10 | MIL Connector | 20 | 7.62 | Omron / Mitsubishi Electric / Panasonic Electronic Works | TUV | 40 | 86 | 36.8 | Hirose Electric | - | NA | PLC | ||
฿ 1,308.33 | 1 Piece(s) | 2 Day(s) | 10 | FCN Connector | 40 | 7.62 | Omron / Mitsubishi Electric | TUV / UL / CUL | 40 | 162 | 36 | Fujitsu | - | NA | PLC | ||
฿ 1,714.33 | 1 Piece(s) | Same day | 10 | [Other] 57 connector | 24 | 7.62 | - | TUV / UL / CUL | 40 | 109 | 36 | DDK Ltd. | - | NA | - | ||
฿ 2,240.90 | 1 Piece(s) | Same day | 10 | [Other] 57 connector | 50 | 7.62 | - | TUV / UL / CUL | 40 | 200 | 36 | DDK Ltd. | - | NA | - |
How can we improve?
How can we improve?