1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Terminal Block, PCN Series (PCN-1H20)

TERMINAL INTERFACE TERMINAL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Terminal Block, PCN Series
  • Terminal Block, PCN Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • From June 2021, the color of the insulation part of the connector will be switched from blue to black in order due to the specification change of the connector manufacturer for some products.
    Please check the manufacturer's catalog for details such as target products.

Product Description

[Features]
·The width of the main body is 40 mm compared to the width of the DIN rail of 35 mm.
· Boasts an even slimmer finish.
· The terminal block and connector are connected on the circuit board, helping prevent mis-wiring.
· The terminal number and connector number are wired 1-to-1.
· Circuits can be freely designed.
·Workability is further improved by adopting a new screw method.
·If you use a fork type terminal, the PCN series is definitely advantageous.
· A lever type which enables neat and tidy removal from rails.
· No tools required for removal, and so no need for wasted space on the backside of the main body.
· Compatible with both rail mounting and direct mounting.
·Equipped with support screw (dedicated Y-shaped crimp terminal).
·The terminal screw has a fall-prevention structure and the washer is floating, which saves labor-hours for connection work.
·It can be easily attachment/removal from the IEC 35 mm rail by the lever method, and no tools are required.

Part Number
PCN-1H20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment manufacturer Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Cable
(m)
Note

฿ 950.00

TERMINAL INTERFACE TERMINAL 1 Piece(s) 2 Day(s) 10MIL Connector207.62Mitsubishi Electric / Omron / Panasonic Electronic WorksTUV408636.8Hirose Electric-NAPLC

Loading...

  1. 1

Basic Information

Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment Supported equipment Equipment for control

Please check the type/dimensions/specifications of the part PCN-1H20 in the Terminal Block, PCN Series series.

Products with similar specification

Part Number
PCN-10S36
PCN-10S40
PCN-10S50
PCN-1H26
PCN-1H34
PCN-1H40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnector Number of Poles
(Pole)
Pitch Between Terminals
(mm)
Supported equipment manufacturer Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Implementation connector manufacturer (Connector side) Connector type Cable
(m)
Note

฿ 1,852.15

1 Piece(s) 60 Day(s) 10MDR connector367.62--4016243Sumitomo 3M-NA-

฿ 1,931.23

1 Piece(s) Available 5 Day(s) 10MDR connector---TUV / UL-16243Sumitomo 3M-N/A-

฿ 2,342.89

1 Piece(s) 60 Day(s) 10MDR connector507.62--4020043Sumitomo 3M-NA-

฿ 1,490.75

1 Piece(s) Same day 10MIL Connector267.62KEYENCETUV4010936.8Hirose Electric-NAPLC

฿ 1,245.00

1 Piece(s) 2 Day(s) 10MIL Connector347.62KEYENCETUV4014036.8Hirose Electric-NAPLC

฿ 1,735.53

1 Piece(s) 3 Day(s) 10MIL Connector407.62Omron / Mitsubishi Electric / Panasonic Electronic WorksTUV4016036.8Hirose Electric-NAPLC