1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi transformer with M42LED series

Multi transformer with M42LED series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,744.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power active with LED illumination and multi-transformer with ±tap P400V / S200V terminal block cover mainly applied with 9 output voltages with an integral structure of protection cover. Simple wiring without screw-off.

[Features]
· Connection indication, input side has set terminal of ±20V. Therefore one transformer can process 6 input voltages

 
Part Number
M42-1KEL
M42-1.5KEL
M42-2KEL
M42-3KEL
M42-4KEL
M42-5KEL
M42-200EL
M42-300EL
M42-500EL
M42-750EL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 9,195.22

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 1E Type175146143

฿ 12,733.90

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 1.5E Type160180183

฿ 14,848.14

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 2E Type180180183

฿ 19,720.98

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 3B Type200200220

฿ 27,138.00

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 4B Type220250240

฿ 31,291.44

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 5B Type240250240

฿ 3,744.60

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.2A type115108116

฿ 4,617.17

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.3A type110128128

฿ 6,573.71

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.5E Type120146143

฿ 8,258.18

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 0.75E Type140146143

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC380-400-420-440-460-480 Secondary voltage(V) AC200-220-240
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA