(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Power active with LED illumination and multi-transformer with ±tap P400V / S100V terminal block cover mainly applied with 9 output voltages with an integral structure of protection cover. Simple wiring without screw-off.
[Features]
· Connection indication, input side has set terminal of ±20V. Therefore one transformer can process 6 input voltages
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC380-400-420-440-460-480 | Secondary voltage(V) | AC100-110-120 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part M41-5KEL in the Multi transformer with M41LED series series.
Part Number |
---|
M41-1KEL |
M41-200EL |
M41-2KEL |
M41-300EL |
M41-3KEL |
M41-750EL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 9,195.22 | 1 Piece(s) | 23 Day(s) | 1 | E Type | 175 | 146 | 143 | ||
฿ 3,744.60 | 1 Piece(s) | 23 Day(s) | 0.2 | A type | 115 | 108 | 116 | ||
฿ 14,848.14 | 1 Piece(s) | 23 Day(s) | 2 | E Type | 180 | 180 | 183 | ||
฿ 4,617.17 | 1 Piece(s) | 23 Day(s) | 0.3 | A type | 110 | 128 | 128 | ||
฿ 19,720.98 | 1 Piece(s) | 23 Day(s) | 3 | B Type | 200 | 200 | 220 | ||
฿ 8,258.18 | 1 Piece(s) | 23 Day(s) | 0.75 | E Type | 140 | 146 | 143 |
How can we improve?
How can we improve?