1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WORLD Series, Transformer For Use Overseas

WORLD Series, Transformer For Use Overseas
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,352.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronic type input voltage automatic conversion device.
[Features]
· Can be used anywhere in the world since it supports 110 to 240 V input voltage.
· Converter with 3 sets of conversion plugs (A-2 / BF / 0-plug).
· With input code 80 cm.
· Protection function, automatic return type temperature thermostat.
· With the voltage stable function.
[Applications]
· For charging of compatible electric products, shavers, notebook personal computers, CD / MD players, video cameras, digital cameras, etc.

 
Part Number
WORLD-120
WORLD-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 6,352.23

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.125082128

฿ 9,249.27

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.312015546

Loading...

  1. 1

Basic Information

Number of phases/winding Other Primary voltage(V) AC110 to 240 Secondary voltage(V) AC100
Shield presence NA With/without Case Available