(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SN22-E series with a single-phase multiple winding dry type transformer.
[Features]
· Terminal block (up screw type) integrated with protective cover.
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
· Primary side voltage: 240 V - 230 V - 220 V - 200 V-0.
· Secondary side voltage: 240 V - 230 V - 220 V - 200 V-0-E.
· With electrostatic shield.
[Applications]
· As 4 types of each voltage tap are out, suitable when detailed voltage needs to be output.
Part Number |
---|
SN22-1000E |
SN22-2000E |
SN22-200E |
SN22-3000E |
SN22-300E |
SN22-500E |
SN22-750E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,585.61 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 1 | E Type | 180 | 146 | 145 | ||
฿ 14,461.30 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 2 | E Type | 190 | 180 | 183 | ||
฿ 3,807.84 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.2 | A type | 117 | 108 | 118 | ||
฿ 19,877.77 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 3 | B Type | 190 | 200 | 220 | ||
฿ 4,227.76 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.3 | A type | 110 | 128 | 131 | ||
฿ 6,187.77 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 122 | 146 | 145 | ||
฿ 7,866.20 | POWER SUPPLY TRANSFORMER | 1 Piece(s) | 23 Day(s) | 0.75 | E Type | 160 | 146 | 145 |
Loading...
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC200-220-230-240 | Secondary voltage(V) | AC200-220-230-240 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
How can we improve?
How can we improve?