(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SJ21-E series. Terminal block (up-screw) cover which has become one with protection cover. Work time is sharply shortened than other brand because wiring is available without screw-off.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC180-200-220 | Secondary voltage(V) | AC100-110-115 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part SJ21-200E in the Transformer SJ21-E Series series.
Part Number |
---|
SJ21-100E |
SJ21-1500E |
SJ21-2000E |
SJ21-3000E |
SJ21-300E |
SJ21-4000E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,726.77 | 1 Piece(s) | 23 Day(s) | 0.1 | A type | 102 | 96 | 103 | ||
฿ 12,788.18 | 1 Piece(s) | 23 Day(s) | 1.5 | E Type | 170 | 180 | 183 | ||
฿ 14,251.12 | 1 Piece(s) | 23 Day(s) | 2 | E Type | 190 | 180 | 183 | ||
฿ 19,437.55 | 1 Piece(s) | 23 Day(s) | 3 | B Type | 200 | 200 | 220 | ||
฿ 4,068.39 | 1 Piece(s) | 5 Day(s) | 0.3 | A type | 110 | 128 | 131 | ||
฿ 26,658.92 | 1 Piece(s) | 23 Day(s) | 4 | B Type | 220 | 250 | 240 |
How can we improve?
How can we improve?