1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SB22-E Series Power Transformer

SB22-E Series Power Transformer
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,779.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-phase compound-winding dry type transformer.
[Features]
· Primary voltage 220 V-200 V-0 / Secondary voltage 220 V-200 V-0-E.
· Terminal block (up screw type) integrated with protective cover.
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
[Applications]
· Used for control panels, etc.

 
Part Number
SB22-1500E
SB22-2000E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 12,064.52

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 1.5B Type190180170

฿ 13,526.57

POWER SUPPLY TRANSFORMER 1 Piece(s) 23 Day(s) 2B Type190180190

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC200-220 Secondary voltage(V) AC200-220
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA