(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase compound-winding dry type transformer.
[Features]
· Terminal block (up screw type) integrated with protective cover.
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
· Primary 110-100V/secondary 220-200V.
[Applications]
· Used for control panels, etc.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC100-110 | Secondary voltage(V) | AC200-220 |
---|---|---|---|---|---|
Shield presence | NA | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part SA12-300 in the SA12 Series Power Supply Transformer series.
Part Number |
---|
SA12-1000 |
SA12-200 |
SA12-30 |
SA12-50 |
SA12-500 |
SA12-750 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,764.76 | 1 Piece(s) | 5 Day(s) | 1 | E Type | 145 | 146 | 172 | ||
฿ 2,989.92 | 1 Piece(s) | 5 Day(s) | 0.2 | E Type | 118 | 108 | 117 | ||
฿ 1,554.83 | 1 Piece(s) | 5 Day(s) | 0.03 | A type | 92 | 77 | 83 | ||
฿ 1,704.12 | 1 Piece(s) | 5 Day(s) | 0.05 | A type | 92 | 77 | 90 | ||
฿ 4,877.54 | 1 Piece(s) | 5 Day(s) | 0.5 | E Type | 145 | 146 | 122 | ||
฿ 6,815.29 | 1 Piece(s) | 5 Day(s) | 0.75 | E Type | 145 | 146 | 150 |
How can we improve?
How can we improve?