(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-phase compound-winding dry type transformer.
[Features]
· Primary voltage 440 V - 400 V - 380 V - 0 / Secondary voltage 110 V - 100 V -0-E.
· With electrostatic shield.
· Patented screw type terminal block.
· Terminal block (up screw type) integrated with protective cover.
· By connecting without removing the cover and screws, the work is greatly reduced compared to conventional terminal blocks.
[Applications]
· Used for control panels, etc.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | AC380-400-440 | Secondary voltage(V) | AC100-110 |
---|---|---|---|---|---|
Shield presence | Available | Input/output terminal shape | Up screw terminal block | With/without Case | NA |
Please check the type/dimensions/specifications of the part PC41-100E in the Power Transformer, PC41-E Series series.
Part Number |
---|
PC41-1000E |
PC41-200E |
PC41-300E |
PC41-500E |
PC41-50E |
PC41-750E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Insulation type | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 8,048.18 | 1 Piece(s) | 5 Day(s) | 1 | E Type | 145 | 146 | 180 | ||
฿ 2,735.63 | 1 Piece(s) | Same day | 0.2 | E Type | 118 | 108 | 117 | ||
฿ 3,091.62 | 1 Piece(s) | Same day | 0.3 | E Type | 131 | 128 | 110 | ||
฿ 4,231.38 | 1 Piece(s) | Same day | 0.5 | E Type | 145 | 146 | 122 | ||
฿ 1,851.67 | 1 Piece(s) | Available | 5 Day(s) | 0.05 | A type | 92 | 77 | 95 | |
฿ 5,787.24 | 1 Piece(s) | 5 Day(s) | 0.75 | E Type | 145 | 146 | 150 |
How can we improve?
How can we improve?