1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer PAL-UK Series (PAL-1500UK)

POWER SUPPLY TRANSFORMER

Transformer PAL-UK Series (PAL-1500UK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• PAL series Transformer for domestic use (Japan).
• 1 winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Step up transformer with case.
• Input voltage (Primary side): 120 V, Output voltage (Secondary side): 100 V.
• Have plug and socket for connection.
• Input (Primary) side connection is flat shape plug (A2) with 1.
3m cable.
• Output (Secondary) side connection is socket.
• 3 sizes of electrical capacities are available. (300VA, 550VA and 1kVA)
• Safety device is using no fuse breaker.
• Applicable for use with AV device, Computer, Printer, Television, Electric blanket, Dish dryer, Hot plate, Refrigerator, Oven, etc.

 
Part Number
PAL-1500UK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)

฿ 11,576.88

POWER SUPPLY TRANSFORMER 1 Piece(s) 13 Day(s) 1.518088145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100 Secondary voltage(V) AC240
Shield presence NA With/without Case Available Input plug shape Flat pin/A2