1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer AU-A Series

POWER SUPPLY TRANSFORMER

Transformer AU-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,194.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AU-A series. Transformer that can be used on overseas' electronics 120V while traveling in Japan.

[Features]
· Overseas product can be used in Japan.
· Protection function of non-fuse breaker
· Suitable electronic products · AV machine · Personal computers · Printers · TVs
· Electronic mats · Dish dryers · Refrigerators · Kotatsu
· Rice cookers · Hot plates · Microwaves, etc.

 
Part Number
AU-500A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,194.31

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 0.5 Primary voltage(V) AC100
Secondary voltage(V) AC120 Shield presence NA With/without Case Available
Dimension vertical(mm) 150 Dimension width(mm) 110 Dimension depth(mm) 140

Please check the type/dimensions/specifications of the part AU-500A in the Transformer AU-A Series series.