(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Transformer UP series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 2 variables 200V and 200V.
• Output voltage (Secondary side) have 2 variables 100V and 110V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 55VA to 5kVA.
• 1 shape type of transformers is available which is P type.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.
Number of phases/winding | Single-phase/Double-winding | Primary voltage(V) | 100 | Secondary voltage(V) | 200 |
---|---|---|---|---|---|
Shield | Available | Insulation type | A | Input/output terminal shape | Terminal block type (P) |
With/without Case | NA | Primary voltage range | AC100-110 | Secondary voltage range | AC200-220 |
Please check the type/dimensions/specifications of the part UP-50E in the Transformer UP Series series.
Part Number |
---|
UP-100E |
UP-200E |
UP-300E |
UP-500E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (kVA) | Height (mm) | Dimension width (mm) | Depth (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,296.36 | 1 Piece(s) | 5 Day(s) | 0.1 | 96 | 86 | 104 | ||
฿ 3,187.95 | 1 Piece(s) | 5 Day(s) | 0.2 | 113 | 105 | 109 | ||
฿ 3,850.94 | 1 Piece(s) | Available | 5 Day(s) | 0.3 | 120 | 120 | 120 | |
฿ 5,359.65 | 1 Piece(s) | Available | 5 Day(s) | 0.5 | 156 | 153 | 135 |
How can we improve?
How can we improve?